Description : Cabinet, ABS
Remarks : Smoked transparent cover
Package : 1
Unit : Piece
EAN : 6418074011275
SSTL number : 3421723
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 600
Width (mm) : 400
Depth (mm) : 270
Height (inch) : 23.62
Width (inch) : 15.75
Depth (inch) : 10.63
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
CAD Drawings
- EKI6410C.dwg
- EKI6410C.dxf
- Fibox_CAB_64B.step
- Fibox_CAB_64B.x_t
- Fibox_CAB_64B.zip
- EKI640b.dwg
- EKI640b.dxf
- Fibox_Quick_64_100C.step
- Fibox_Quick_64_100C.x_t
- Fibox_Quick_64_100C.zip
CAB ABSQ 604027 T
Sample image
Order symbol : CAB ABSQ 604027 T
Product nr : 8183178
Description : Cabinet, ABS
Remarks : Smoked transparent cover
EAN : 6418074011275
El. number :
- Finland : 3421723
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 600 | 400 | 270 |
| inch : | 23.62 | 15.75 | 10.63 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | Clear transparent |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| EKIV 64H |
Mounting plate, for enclosures:
(570 x 370 x 1.5) |
| PAT 12040 |
Hinge set
(45 x 35 x 25) |
| MB 12225 AL |
Swing door set
(20 x 20 x 80) |
| EKIV 37 |
DIN-35 Mounting rail, for enclosures:
(366 x 35 x 1.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| Certificate FI 40848 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...