Description : Enclosure, PC
Remarks : Grey cover
Package : 1
Unit : Piece
EAN : 6418074011183
SSTL number : 3421982
Electric No. Denmark : 8212050714
Electric No. Sweden : 2540101
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 400
Width (mm) : 400
Depth (mm) : 170
Height (inch) : 15.75
Width (inch) : 15.75
Depth (inch) : 6.69
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 21.385
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- EKI4404C.dwg
- EKI4404C.dxf
- Eki440b.dwg
- Eki440b.dxf
- Fibox_CAB_44B.step
- Fibox_Quick_44C.step
- Fibox_CAB_44B.x_t
- Fibox_Quick_44C.x_t
- Fibox_CAB_44B.zip
- Fibox_Quick_44C.zip
Please note, that we need you permission in order for you to view the CAD files.
CAB PCQ 404017 G
Sample image
Order symbol : CAB PCQ 404017 G
Product nr : 8113488
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074011183
El. number :
- Finland : 3421982
- Denmark : 8212050714
- Sweden : 2540101
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 400 | 400 | 170 |
| inch : | 15.75 | 15.75 | 6.69 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| PAT 12040 |
Hinge set
(45 x 35 x 25) |
| MB 12225 AL |
Swing door set
(20 x 20 x 80) |
| EKIV 37 |
DIN-35 Mounting rail, for enclosures:
(366 x 35 x 1.5) |
| EKIV 44 |
Mounting plate, for enclosures:
(370 x 370 x 1.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40848 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...