Description : Cabinet, ABS
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074011299
SSTL number : 3424308
Electric No. Denmark : 8212050604
Electric No. Sweden : 2508266
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 300
Width (mm) : 300
Depth (mm) : 170
Height (inch) : 11.81
Width (inch) : 11.81
Depth (inch) : 6.69
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
A1-A3 GWP (kgCO2e): 16.5968
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-5897
Third party verification: TRUE
CAD Drawings
- Fibox_CAB_33B.step
- Fibox_CAB_33B.x_t
- Fibox_CAB_33B.zip
- EKI3304C.dwg
- EKI3304C.dxf
- CAB33B.dwg
- CAB33B.dxf
- Fibox_Quick_33C.step
- Fibox_Quick_33C.x_t
- Fibox_Quick_33C.zip
Please note, that we need you permission in order for you to view the CAD files.
CAB ABSQ 303017 G 8183348 Accessories
CAB ABSQ 303017 G
Sample image
Order symbol : CAB ABSQ 303017 G
Product nr : 8183348
Description : Cabinet, ABS
Remarks : Grey cover
EAN : 6418074011299
El. number :
- Finland : 3424308
- Denmark : 8212050604
- Sweden : 2508266
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 300 | 300 | 170 |
| inch : | 11.81 | 11.81 | 6.69 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| EKIV 33 |
Mounting plate, for enclosures:
(270 x 270 x 1.5) |
| PAT 12040 |
Hinge set
(45 x 35 x 25) |
| MB 12225 AL |
Swing door set
(20 x 20 x 80) |
| FP A 33 |
Swing-out door/Front plate (aluminium), for enclosures:
(268 x 268 x 1) |
| EKIV 27 |
DIN-35 Mounting rail, for enclosures:
(266 x 35 x 1.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| Certificate FI 40848 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...