Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / QUICK 33 / CAB PCQ 303017 G
CAB PCQ 303017 G main image
CAB PCQ 303017 G main image
CAB PCQ 303017 G thumb 1
CAB PCQ 303017 G thumb 4

CAB PCQ 303017 G

8113348

Dimensions - 300 x 300 x 170

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074011152

SSTL number : 3421972

Electric No. Denmark : 8212050675

Electric No. Sweden : 2539114

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK08

Height (mm) : 300

Width (mm) : 300

Depth (mm) : 170

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 11.9756

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EKI33Q.gif Download
EKI33Qi.gif Download
Certificate FI 40848.pdf Download
MD_FIBOX_QUICK_PC.pdf Download

CAD Drawings

  • Fibox_CAB_33B.step
  • Fibox_CAB_33B.x_t
  • Fibox_CAB_33B.zip
  • EKI3304C.dwg
  • EKI3304C.dxf
  • CAB33B.dwg
  • CAB33B.dxf
  • Fibox_Quick_33C.step
  • Fibox_Quick_33C.x_t
  • Fibox_Quick_33C.zip

Please note, that we need you permission in order for you to view the CAD files.

CAB PCQ 303017 G 8113348 Accessories

EKIV 33
Cabinets

EKIV 33

4712118

Mounting plate, for enclosures:
PAT 12040
Enclosures

PAT 12040

4512040

Hinge set
MB 12225 AL
Cabinets

MB 12225 AL

8390007

Swing door set
FP A 33
Cabinets

FP A 33

8392227

Swing-out door/Front plate (aluminium), for enclosures:
EKIV 27
Cabinets

EKIV 27

4712127

DIN-35 Mounting rail, for enclosures:

CAB PCQ 303017 G

Fibox
8113348_CAB_PCQ_303017_G_cabinet-2022101_1_72dpi

Sample image

Order symbol : CAB PCQ 303017 G

Product nr : 8113348

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074011152

El. number :

  • Finland : 3421972
  • Denmark : 8212050675
  • Sweden : 2539114

Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.

EKI33Q
Dimensions : Height Width Depth
mm : 300 300 170
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKIV 33 Mounting plate, for enclosures:
(270 x 270 x 1.5)
PAT 12040 Hinge set
(45 x 35 x 25)
MB 12225 AL Swing door set
(20 x 20 x 80)
FP A 33 Swing-out door/Front plate (aluminium), for enclosures:
(268 x 268 x 1)
EKIV 27 DIN-35 Mounting rail, for enclosures:
(266 x 35 x 1.5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40848

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...