Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / EN-GB / PICCOLO H / ABS H 95 G
ABS H 95 G main image
ABS H 95 G main image
ABS H 95 G thumb 1
ABS H 95 G thumb 2

ABS H 95 G

8784315

Dimensions - 170 x 140 x 95

Download product card

Description : Enclosure, ABS

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074002297

SSTL number : 3423467

Electric No. Denmark : 8212001970

Electric No. Sweden : 2536726

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK08

Height (mm) : 170

Width (mm) : 140

Depth (mm) : 95

Height (inch) : 6.69

Width (inch) : 5.51

Depth (inch) : 3.74

Material : ABS

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

A1-A3 GWP (kgCO2e): 3.211119729

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-5897

Third party verification: TRUE

PICHDIM.gif Download
PICHDIMI.gif Download
SGSFIMKO_PICC_pc.pdf Download
MD_FIBOX_PICCOLO_ABS.pdf Download

CAD Drawings

  • PICH75B.dwg
  • PICH20C.dwg
  • PICH75B.dxf
  • PICH20C.dxf
  • Fibox_Piccolo_H75B.x_t
  • Fibox_Piccolo_H20C.x_t
  • Fibox_Piccolo_H75B.zip
  • Fibox_Piccolo_H20C.zip
  • 8784315_FIBOX_Piccolo_ABS_H95G.step

Please note, that we need you permission in order for you to view the CAD files.

ABS H 95 G 8784315 Accessories

CHM-3
Enclosures

CHM-3

8524031

DIN-35 Mounting rail, for enclosures:
FP 22046
Enclosures

FP 22046

8522346

Wall fastening lug (4 pcs)
DH-3
Enclosures

DH-3

8524032

DIN-35 Mounting rail, for enclosures:
H-MP
Enclosures

H-MP

8524064

Mounting plate, for enclosures:

ABS H 95 G

Fibox
8784315_ABS_H_95_G_2_72dpi

Sample image

Order symbol : ABS H 95 G

Product nr : 8784315

Description : Enclosure, ABS

Remarks : Grey cover

EAN : 6418074002297

El. number :

  • Finland : 3423467
  • Denmark : 8212001970
  • Sweden : 2536726

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

PICHDIM
Dimensions : Height Width Depth
mm : 170 140 95
inch : 6.69 5.51 3.74
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 80
Temperature °C (continuous) : -40 … 60
Temperature °F (short term) : -40 … 175
Temperature °F (continuous) : -40 … 140
Accessories :
CHM-3 DIN-35 Mounting rail, for enclosures:
(110 x 35 x 7)
FP 22046 Wall fastening lug (4 pcs)
(35 x 16 x 10)
DH-3 DIN-35 Mounting rail, for enclosures:
(140 x 35 x 7)
H-MP Mounting plate, for enclosures:
(125 x 94 x 1.5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
SGSFIMKO_PICC_pc

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...