Description : Enclosure, ABS
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074002075
SSTL number : 3423455
Electric No. Denmark : 8212001844
Electric No. Sweden : 2536707
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 140
Width (mm) : 80
Depth (mm) : 65
Height (inch) : 5.51
Width (inch) : 3.15
Depth (inch) : 2.56
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
A1-A3 GWP (kgCO2e): 1.68674
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-5897
Third party verification: TRUE
CAD Drawings
- PICC45B.dwg
- PICC20C.dwg
- PICC45B.dxf
- PICC20C.dxf
- Fibox_Piccolo_C45B.x_t
- Fibox_Piccolo_C20C.x_t
- Fibox_Piccolo_C45B.zip
- Fibox_Piccolo_C20C.zip
- 8784305_FIBOX_Piccolo_ABS_C65G.step
Please note, that we need you permission in order for you to view the CAD files.
ABS C 65 G
Sample image
Order symbol : ABS C 65 G
Product nr : 8784305
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074002075
El. number :
- Finland : 3423455
- Denmark : 8212001844
- Sweden : 2536707
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 140 | 80 | 65 |
| inch : | 5.51 | 3.15 | 2.56 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| C-MP |
Mounting plate, for enclosures:
(110 x 54 x 1.5) |
| CHM-3 |
DIN-35 Mounting rail, for enclosures:
(110 x 35 x 7) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| SGSFIMKO_PICC_pc | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...