NEO MPS 4232
4850062
Best features of screw cover and cabinet solutions combined into one. Modern outlook.
Dimensions - 375 x 265 x 1.5
Description : Metal mounting plate
Remarks : -
Package : 1
Unit : piece
EAN : 6418074314789
SSTL number : 3424423
Electric No. Denmark : 8212098145
Electric No. Sweden : 2506227
ETIM : EC000213
Height (mm) : 375
Width (mm) : 265
Depth (mm) : 1.5
Height (inch) : 14.76
Width (inch) : 10.43
Depth (inch) : 0.06
Material : Galvanized steel
Halogen free (DIN/VDE 0472, Part 815) : Yes
CAD Drawings
- 4850062_NEO MPS 4232.step
- 4850062_NEO MPS 4232.dwg
Please note, that we need you permission in order for you to view the CAD files.
NEO MPS 4232
Sample image
Order symbol : NEO MPS 4232
Product nr : 4850062
Description : Metal mounting plate
Remarks : -
EAN : 6418074314789
El. number :
- Finland : 3424423
- Denmark : 8212098145
- Sweden : 2506227
Including : Metal mountingplate
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 375 | 265 | 1.5 |
| inch : | 14.76 | 10.43 | 0.06 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...