PC 95/50 LG
6012332
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.
UL Name : UL PC 95/50 LG
Dimensions - 100 x 100 x 50
Description : Enclosure, PC
Remarks : Low base, grey cover
Package : 8
Unit : Piece
EAN : 6418074054623
SSTL number : 3421362
Electric No. Denmark : 8212027705
Electric No. Sweden : 2508674
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 100
Width (mm) : 100
Depth (mm) : 50
Height (inch) : 3.94
Width (inch) : 3.94
Depth (inch) : 1.97
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 0.92261
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- Mii952c.dwg
- Mii952c.dxf
- FIBOX_MNX9525C.x_t
- FIBOX_MNX9525C.zip
- MNX95LB.dwg
- MNX95LB.dxf
- FIBOX_MNX95LB.x_t
- FIBOX_MNX95LB.zip
- 6012332_FIBOX_MNX_ PC_95_50_LG.step
Please note, that we need you permission in order for you to view the CAD files.
PC 95/50 LG
Sample image
Order symbol : PC 95/50 LG
Product nr : 6012332
UL Name : UL PC 95/50 LG
Description : Enclosure, PC
Remarks : Low base, grey cover
EAN : 6418074054623
El. number :
- Finland : 3421362
- Denmark : 8212027705
- Sweden : 2508674
Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 100 | 100 | 50 |
| inch : | 3.94 | 3.94 | 1.97 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| B-3 |
DIN-35 Mounting rail, for enclosures:
(80 x 35 x 7) |
| FP 22046 |
Wall fastening lug (4 pcs)
(35 x 16 x 10) |
| MIV 95 |
Mounting plate (Galvanized steel), for enclosures:
(66 x 80 x 1.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40847 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...