Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / MNX 125L / 6012907
PC 125/35 LT main image
PC 125/35 LT main image
PC 125/35 LT main image
PC 125/35 LT thumb 1
PC 125/35 LT thumb 2
PC 125/35 LT thumb 3

PC 125/35 LT

6012907

MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.

Dimensions - 130 x 130 x 35

Download product card

Description : Enclosure, PC

Remarks : Low base, smoked transparent cover

Package : 8

Unit : Piece

EAN : 6418074022318

SSTL number : 3420431

Electric No. Denmark : 8212022360

Electric No. Sweden : 2535621

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK08

Height (mm) : 130

Width (mm) : 130

Depth (mm) : 35

Height (inch) : 5.12

Width (inch) : 5.12

Depth (inch) : 1.38

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Smoked grey

Gasket material : TPE

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 1.3442

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

MNX125L.gif Download
MNX125Li.gif Download
Certificate FI 40847.pdf Download
MD_FIBOX_MNX_PC.pdf Download

CAD Drawings

  • MII125LB.dwg
  • MII125LB.dxf
  • FIBOX_MNX125LB.x_t
  • FIBOX_MNX125LB.zip
  • MII1251C.dwg
  • MII1251C.dxf
  • FIBOX_MNX12510C.x_t
  • FIBOX_MNX12510C.zip
  • 6012907_FIBOX_MNX_PC_125_35_LT.step

Please note, that we need you permission in order for you to view the CAD files.

PC 125/35 LT 6012907 Accessories

MIV 10
Enclosures

MIV 10

5514082

DIN-35 Mounting rail, for enclosures:
FP 22046
Enclosures

FP 22046

8522346

Wall fastening lug (4 pcs)
MIV 125
Enclosures

MIV 125

5514077

Mounting plate (Galvanized steel), for enclosures:

PC 125/35 LT

Fibox
6012907_PC_125_35_LT_2_72dpi

Sample image

Order symbol : PC 125/35 LT

Product nr : 6012907

Description : Enclosure, PC

Remarks : Low base, smoked transparent cover

EAN : 6418074022318

El. number :

  • Finland : 3420431
  • Denmark : 8212022360
  • Sweden : 2535621

Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

MNX125L
Dimensions : Height Width Depth
mm : 130 130 35
inch : 5.12 5.12 1.38
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : TPE
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
MIV 10 DIN-35 Mounting rail, for enclosures:
(100 x 35 x 7.5)
FP 22046 Wall fastening lug (4 pcs)
(35 x 16 x 10)
MIV 125 Mounting plate (Galvanized steel), for enclosures:
(98 x 98 x 1.5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40847

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...