Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / JB 6 / 8600673
JB 6 WH main image
JB 6 WH main image
JB 6 WH thumb 1
JB 6 WH thumb 2

JB 6 WH

8600673

Fibox JB electrical junction boxes are designed for indoor and outdoor use.

Dimensions - 110 x 110 x 49

Download product card

Description : Junction box 6 mm², PP, white

Remarks : Integrated membranes

Package : 10

Unit : Piece

EAN : 6418074308573

SSTL number : 1606526

Electric No. Denmark : 8212097036

Electric No. Sweden : 1438289

ETIM : EC000261

Ingress Protection : IP65

Height (mm) : 110

Width (mm) : 110

Depth (mm) : 49

Height (inch) : 4.33

Width (inch) : 4.33

Depth (inch) : 1.93

Material : Polypropylene

Base colour : RAL_9010

Cover colour : RAL 9010

Gasket material : TPE

Temperature °C : -25 … 60

Temperature °F : -13…140°F

Standards : EN/IEC 60670

Ingress Protection (EN 60529): IP65

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Glow Wire Test (IEC 60695): 650C

JB_6.gif Download
8600673_FIBOX_JB_6_WH_DIM.dwg Download

CAD Drawings

  • 8600673_JB6_Base.step
  • 8600673_JB6_Cover.dwg
  • 8600673_JB6_Cover.step
  • 8600673_JB6_Base.dwg

Please note, that we need you permission in order for you to view the CAD files.

JB 6 WH 8600673 Accessories

GPA M20
Accessories

GPA M20

7016402

Cable gland (IP 68 - 5 bar), M20x1,5
ICS
Accessories

ICS

8600652

Cover fastening screws for JB 6
IES
Accessories

IES

8600346

Tube entry socket for JB 6

JB 6 WH

Fibox
JB_6

Sample image

Order symbol : JB 6 WH

Product nr : 8600673

Description : Junction box 6 mm², PP, white

Remarks : Integrated membranes

EAN : 6418074308573

El. number :

  • Finland : 1606526
  • Denmark : 8212097036
  • Sweden : 1438289
JB_6
Dimensions : Height Width Depth
mm : 110 110 49
inch : 4.33 4.33 1.93
Materials :
Material : Polypropylene
Base colour : RAL_9010
Cover colour : RAL 9010
Gasket material : TPE
Temperatures :
Temperature °C (continuous) : -25 … 60
Temperature °F (continuous) : -13…140°F
Accessories :
GPA M20 Cable gland (IP 68 - 5 bar), M20x1,5
(36 x 28 x 28)
ICS Cover fastening screws for JB 6
(5 x 5 x 10)
IES Tube entry socket for JB 6
(20 x 20 x 20)
Ratings :
Ingress protection (EN 60529): IP65;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Glow Wire Test (IEC 695-2-1) °C : 650C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...