Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / JB 6
JB image

JB

Fibox JB electrical junction boxes are designed for indoor and outdoor use.
Enclosures are maintenance free and corrosion resistant.
Aesthetic design maximizing installation space – easy installation.
Membrane entries allow flexible cable entry options.

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
JB 6 G
Enclosures

JB 6 G

8600672

Junction box 6 mm², PP
Fibox JB electrical junction boxes are designed for indoor and outdoor use.

Dimensions - 110 x 110 x 49

JB 6 WH
Enclosures

JB 6 WH

8600673

Junction box 6 mm², PP, white
Fibox JB electrical junction boxes are designed for indoor and outdoor use.

Dimensions - 110 x 110 x 49

JB 6 Accessories

GPA M20
Accessories

GPA M20

7016402

Cable gland (IP 68 - 5 bar), M20x1,5
ICS
Accessories

ICS

8600652

Cover fastening screws for JB 6
IES
Accessories

IES

8600346

Tube entry socket for JB 6

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...