Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / JB 2.5 / 8600671
JB 2.5 WH main image
JB 2.5 WH thumb 1

JB 2.5 WH

8600671

Fibox JB electrical junction boxes are designed for indoor and outdoor use.

Dimensions - 95 x 95 x 49

Download product card

Description : Junction box 2.5 mm², PP, white

Remarks : Integrated membranes

Package : 10

Unit : Piece

EAN : 6418074308566

SSTL number : 1606524

Electric No. Denmark : 8212097010

Electric No. Sweden : 1438288

ETIM : EC000261

Ingress Protection : IP65

Height (mm) : 95

Width (mm) : 95

Depth (mm) : 49

Height (inch) : 3.74

Width (inch) : 3.74

Depth (inch) : 1.93

Material : Polypropylene

Base colour : RAL_9010

Cover colour : RAL 9010

Gasket material : TPE

Temperature °C : -25 … 60

Temperature °F : -13…140°F

Standards : EN/IEC 60670

Ingress Protection (EN 60529): IP65

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Glow Wire Test (IEC 60695): 650C

JB_2.gif Download

CAD Drawings

  • 8600671_JB2point5_Base.dwg
  • 8600671_JB2point5_Base.step
  • 8600671_JB2point5_Cover.dwg
  • 8600671_JB2point5_Cover.step

Please note, that we need you permission in order for you to view the CAD files.

JB 2.5 WH 8600671 Accessories

ITS 6
Accessories

ITS 6

8600650

Terminal strip, up to 6mm², 500 V hole-type, 5-terminal strip

JB 2.5 WH

Fibox
JB_2_5

Sample image

Order symbol : JB 2.5 WH

Product nr : 8600671

Description : Junction box 2.5 mm², PP, white

Remarks : Integrated membranes

EAN : 6418074308566

El. number :

  • Finland : 1606524
  • Denmark : 8212097010
  • Sweden : 1438288
JB_2
Dimensions : Height Width Depth
mm : 95 95 49
inch : 3.74 3.74 1.93
Materials :
Material : Polypropylene
Base colour : RAL_9010
Cover colour : RAL 9010
Gasket material : TPE
Temperatures :
Temperature °C (continuous) : -25 … 60
Temperature °F (continuous) : -13…140°F
Accessories :
ITS 6 Terminal strip, up to 6mm², 500 V hole-type, 5-terminal strip
(90 x 10 x 20)
Ratings :
Ingress protection (EN 60529): IP65;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Glow Wire Test (IEC 695-2-1) °C : 650C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...