Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 3 2036 / 7025790
PCTQ3 203612 main image
PCTQ3 203612 main image
PCTQ3 203612 main image
PCTQ3 203612 thumb 1
PCTQ3 203612 thumb 2
PCTQ3 203612 thumb 3

PCTQ3 203612

7025790

EURONORD 3 range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD 3 enclosures are available in polycarbonate and ABS.

Dimensions - 200 x 360 x 120

Download product card

Description : Enclosure, PC

Remarks : Smoked transparent cover (quick-locking)

Package : 2

Unit : Piece

EAN : 6418074099389

SSTL number : 3424269

Electric No. Denmark : 8212052026

Electric No. Sweden : 2508205

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07 | IK08

Height (mm) : 200

Width (mm) : 360

Depth (mm) : 120

Height (inch) : 7.87

Width (inch) : 14.17

Depth (inch) : 4.72

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 7.332

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EURO3_203615.gif Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_PC.pdf Download

CAD Drawings

  • 203610B.dwg
  • 203610B.dxf
  • FIBOX_EU203610B.step
  • FIBOX_EU203610B.x_t
  • FIBOX_EU203610B.zip
  • FIBOX_EU3_203602C.dwg
  • FIBOX_EU3_203602C.dxf
  • FIBOX_EU3_203602C.step
  • FIBOX_EU3_203602C.x_t

Please note, that we need you permission in order for you to view the CAD files.

PCTQ3 203612 7025790 Accessories

TM 2036
Enclosures

TM 2036

9512024

Mounting plate, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)
TRH 2036
Enclosures

TRH 2036

9822023

DIN-35 Mounting rail, for enclosures:

PCTQ3 203612

Fibox
7025790_PCTQ3_203612_enclosure_2_72dpi

Sample image

Order symbol : PCTQ3 203612

Product nr : 7025790

Description : Enclosure, PC

Remarks : Smoked transparent cover (quick-locking)

EAN : 6418074099389

El. number :

  • Finland : 3424269
  • Denmark : 8212052026
  • Sweden : 2508205

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and quick-locking cover screws.

EURO3_203615
Dimensions : Height Width Depth
mm : 200 360 120
inch : 7.87 14.17 4.72
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
TM 2036 Mounting plate, for enclosures:
(318 x 186 x 1.5)
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
TRH 2036 DIN-35 Mounting rail, for enclosures:
(35 x 340 x 1.5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...