Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 3 1624 / 7025810
PCTQ3 162409 main image
PCTQ3 162409 main image
PCTQ3 162409 main image
PCTQ3 162409 thumb 1
PCTQ3 162409 thumb 2
PCTQ3 162409 thumb 3

PCTQ3 162409

7025810

EURONORD 3 range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD 3 enclosures are available in polycarbonate and ABS.

Dimensions - 160 x 240 x 90

Download product card

Description : Enclosure, PC

Remarks : Smoked transparent cover (quick-locking)

Package : 4

Unit : Piece

EAN : 6418074099266

SSTL number : 3424241

Electric No. Denmark : 8212052000

Electric No. Sweden : 2508206

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07 | IK08

Height (mm) : 160

Width (mm) : 240

Depth (mm) : 90

Height (inch) : 6.3

Width (inch) : 9.45

Depth (inch) : 3.54

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 4.8269

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EURO3_162409.gif Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_PC.pdf Download

CAD Drawings

  • 162408B.dwg
  • 162408B.dxf
  • FIBOX_EU162408B.step
  • FIBOX_EU162408B.x_t
  • FIBOX_EU162408B.zip
  • FIBOX_EU3_162402C.dwg
  • FIBOX_EU3_162402C.dxf
  • FIBOX_EU3_162402C.step
  • FIBOX_EU3_162402C.x_t

Please note, that we need you permission in order for you to view the CAD files.

PCTQ3 162409 7025810 Accessories

TRH 24
Enclosures

TRH 24

9822008

DIN-35 Mounting rail, for enclosures:
TM 1624
Enclosures

TM 1624

9512022

Mounting plate, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)

PCTQ3 162409

Fibox
7025810_PCTQ3_162409_2_72dpi

Sample image

Order symbol : PCTQ3 162409

Product nr : 7025810

Description : Enclosure, PC

Remarks : Smoked transparent cover (quick-locking)

EAN : 6418074099266

El. number :

  • Finland : 3424241
  • Denmark : 8212052000
  • Sweden : 2508206

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and quick-locking cover screws.

EURO3_162409
Dimensions : Height Width Depth
mm : 160 240 90
inch : 6.3 9.45 3.54
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
TRH 24 DIN-35 Mounting rail, for enclosures:
(226 x 35 x 7)
TM 1624 Mounting plate, for enclosures:
(212 x 151 x 1.5)
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...