Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 2036 / 7022791
PCT 203615 main image
PCT 203615 main image
PCT 203615 thumb 1
PCT 203615 thumb 2

PCT 203615

7022791

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions - 200 x 360 x 150

Download product card

Description : Enclosure, PC

Remarks : Clear transparent cover

Package : 2

Unit : Piece

EAN : 6418074058713

SSTL number : 3435422

Electric No. Denmark : 8212003033

Electric No. Sweden : 2508233

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07 | IK08

Height (mm) : 200

Width (mm) : 360

Depth (mm) : 150

Height (inch) : 7.87

Width (inch) : 14.17

Depth (inch) : 5.91

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 7.332

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EURO203615.gif Download
EURO203615i.gif Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_PC.pdf Download

CAD Drawings

  • 203610B.dwg
  • 203605C.dwg
  • 203610B.dxf
  • 203605C.dxf
  • FIBOX_EU203610B.step
  • FIBOX_EU203605C.step
  • FIBOX_EU203610B.x_t
  • FIBOX_EU203605C.x_t
  • FIBOX_EU203610B.zip
  • FIBOX_EU203605C.zip

Please note, that we need you permission in order for you to view the CAD files.

PCT 203615 7022791 Accessories

TM 2036
Enclosures

TM 2036

9512024

Mounting plate, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)
TRH 2036
Enclosures

TRH 2036

9822023

DIN-35 Mounting rail, for enclosures:

PCT 203615

Fibox
7022791_PCT_203615_enclosure_2_72dpi

Sample image

Order symbol : PCT 203615

Product nr : 7022791

Description : Enclosure, PC

Remarks : Clear transparent cover

EAN : 6418074058713

El. number :

  • Finland : 3435422
  • Denmark : 8212003033
  • Sweden : 2508233

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

EURO203615
Dimensions : Height Width Depth
mm : 200 360 150
inch : 7.87 14.17 5.91
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
TM 2036 Mounting plate, for enclosures:
(318 x 186 x 1.5)
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
TRH 2036 DIN-35 Mounting rail, for enclosures:
(35 x 340 x 1.5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...