PC 163610
7032750
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.
Dimensions - 160 x 360 x 100
Description : Enclosure, PC
Remarks : Grey cover
Package : 2
Unit : Piece
EAN : 6418074058492
SSTL number : 3435378
Electric No. Denmark : 8212003169
Electric No. Sweden : 2536133
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07 | IK08
Height (mm) : 160
Width (mm) : 360
Depth (mm) : 100
Height (inch) : 6.3
Width (inch) : 14.17
Depth (inch) : 3.94
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN/IEC 61439-1:2015
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 6.33607
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- 163608B.dwg
- 163603C.dwg
- 163608B.dxf
- 163603C.dxf
- FIBOX_EU163608B.step
- FIBOX_EU163603C.step
- FIBOX_EU163608B.x_t
- FIBOX_EU163603C.x_t
- FIBOX_EU163608B.zip
- FIBOX_EU163603C.zip
Please note, that we need you permission in order for you to view the CAD files.
PC 163610 7032750 Accessories
PC 163610
Sample image
Order symbol : PC 163610
Product nr : 7032750
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074058492
El. number :
- Finland : 3435378
- Denmark : 8212003169
- Sweden : 2536133
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 160 | 360 | 100 |
| inch : | 6.3 | 14.17 | 3.94 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| ARM 0615 |
DIN-15 Mounting rail, for enclosures:
(140 x 15 x 5) |
| TM 1636 |
Mounting plate, for enclosures:
(318 x 146 x 1.5) |
| DH-3 |
DIN-35 Mounting rail, for enclosures:
(140 x 35 x 7) |
| TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
| TRH 2036 |
DIN-35 Mounting rail, for enclosures:
(35 x 340 x 1.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFimko_EURONORD | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...