Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 1636 / 7022851
PCT 163610 main image
PCT 163610 main image
PCT 163610 main image
PCT 163610 thumb 1
PCT 163610 thumb 2
PCT 163610 thumb 3

PCT 163610

7022851

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions - 160 x 360 x 100

Download product card

Description : Enclosure, PC

Remarks : Clear transparent cover

Package : 2

Unit : Piece

EAN : 6418074058706

SSTL number : 3435420

Electric No. Denmark : 8212003172

Electric No. Sweden : 2508238

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07 | IK08

Height (mm) : 160

Width (mm) : 360

Depth (mm) : 100

Height (inch) : 6.3

Width (inch) : 14.17

Depth (inch) : 3.94

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 6.33607

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EURO163610.gif Download
EURO163610i.gif Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_PC.pdf Download

CAD Drawings

  • 163608B.dwg
  • 163603C.dwg
  • 163608B.dxf
  • 163603C.dxf
  • FIBOX_EU163608B.step
  • FIBOX_EU163603C.step
  • FIBOX_EU163608B.x_t
  • FIBOX_EU163603C.x_t
  • FIBOX_EU163608B.zip
  • FIBOX_EU163603C.zip

Please note, that we need you permission in order for you to view the CAD files.

PCT 163610 7022851 Accessories

ARM 0615
Enclosures

ARM 0615

9820011

DIN-15 Mounting rail, for enclosures:
TM 1636
Enclosures

TM 1636

9512023

Mounting plate, for enclosures:
DH-3
Enclosures

DH-3

8524032

DIN-35 Mounting rail, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)
TRH 2036
Enclosures

TRH 2036

9822023

DIN-35 Mounting rail, for enclosures:

PCT 163610

Fibox
7022851_PCT_163610_2_72dpi

Sample image

Order symbol : PCT 163610

Product nr : 7022851

Description : Enclosure, PC

Remarks : Clear transparent cover

EAN : 6418074058706

El. number :

  • Finland : 3435420
  • Denmark : 8212003172
  • Sweden : 2508238

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

EURO163610
Dimensions : Height Width Depth
mm : 160 360 100
inch : 6.3 14.17 3.94
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
ARM 0615 DIN-15 Mounting rail, for enclosures:
(140 x 15 x 5)
TM 1636 Mounting plate, for enclosures:
(318 x 146 x 1.5)
DH-3 DIN-35 Mounting rail, for enclosures:
(140 x 35 x 7)
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
TRH 2036 DIN-35 Mounting rail, for enclosures:
(35 x 340 x 1.5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...