PCTQ 163610
7022750
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.
UL Name : UL PCTQ 163610
Dimensions - 160 x 360 x 100
Description : Enclosure, PC
Remarks : Clear transparent cover (quick-locking)
Package : 2
Unit : Piece
EAN : 6418074059123
SSTL number : 3435452
Electric No. Denmark : 8212004582
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07 | IK08
Height (mm) : 160
Width (mm) : 360
Depth (mm) : 100
Height (inch) : 6.3
Width (inch) : 14.17
Depth (inch) : 3.94
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- 163608B.dwg
- 163603C.dwg
- 163608B.dxf
- 163603C.dxf
- FIBOX_EU163608B.step
- FIBOX_EU163603C.step
- FIBOX_EU163608B.x_t
- FIBOX_EU163603C.x_t
- FIBOX_EU163608B.zip
- FIBOX_EU163603C.zip
PCTQ 163610 7022750 Accessories
PCTQ 163610
Sample image
Order symbol : PCTQ 163610
Product nr : 7022750
UL Name : UL PCTQ 163610
Description : Enclosure, PC
Remarks : Clear transparent cover (quick-locking)
EAN : 6418074059123
El. number :
- Finland : 3435452
- Denmark : 8212004582
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and ferritic stainless steel cover screws. Q-versions: Base with screws for mounting plate/DIN-rail. cover with PUR gasket and quick-locking cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 160 | 360 | 100 |
| inch : | 6.3 | 14.17 | 3.94 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| ARM 0615 |
DIN-15 Mounting rail, for enclosures:
(140 x 15 x 5) |
| TM 1636 |
Mounting plate, for enclosures:
(318 x 146 x 1.5) |
| DH-3 |
DIN-35 Mounting rail, for enclosures:
(140 x 35 x 7) |
| TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
| TRH 2036 |
DIN-35 Mounting rail, for enclosures:
(35 x 340 x 1.5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFimko_EURONORD | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...