Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 1625 / 7032860
PC 162513 main image
PC 162513 main image
PC 162513 main image
PC 162513 thumb 1
PC 162513 thumb 2
PC 162513 thumb 3

PC 162513

7032860

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions - 160 x 250 x 125

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074003690

SSTL number : 3423442

Electric No. Denmark : 8212002966

Electric No. Sweden : 2536131

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07 | IK08

Height (mm) : 160

Width (mm) : 250

Depth (mm) : 125

Height (inch) : 6.3

Width (inch) : 9.84

Depth (inch) : 4.92

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 4.95521

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EURO162509-15.gif Download
EURO162509-15i.gif Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_PC.pdf Download

CAD Drawings

  • 162508b.dwg
  • 162505C.dwg
  • 162508b.dxf
  • 162505C.dxf
  • FIBOX_EU162508B.step
  • FIBOX_EU162508B.x_t
  • FIBOX_EU162508B.zip
  • FIBOX_EU162505C.zip
  • FIBOX_EU162505C.step
  • FIBOX_EU162505C.x_t

Please note, that we need you permission in order for you to view the CAD files.

PC 162513 7032860 Accessories

TM 1625
Enclosures

TM 1625

9512018

Mounting plate, for enclosures:
TRH 24
Enclosures

TRH 24

9822008

DIN-35 Mounting rail, for enclosures:
TRH 1216
Enclosures

TRH 1216

9822028

DIN-35 Mounting rail, for enclosures:
TRM 0816
Enclosures

TRM 0816

9820013

DIN-15 Mounting rail, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)

PC 162513

Fibox
7032860_PC_162513_2_72dpi

Sample image

Order symbol : PC 162513

Product nr : 7032860

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074003690

El. number :

  • Finland : 3423442
  • Denmark : 8212002966
  • Sweden : 2536131

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

EURO162509-15
Dimensions : Height Width Depth
mm : 160 250 125
inch : 6.3 9.84 4.92
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
TM 1625 Mounting plate, for enclosures:
(151 x 214 x 1.5)
TRH 24 DIN-35 Mounting rail, for enclosures:
(226 x 35 x 7)
TRH 1216 DIN-35 Mounting rail, for enclosures:
(146 x 35 x 7)
TRM 0816 DIN-15 Mounting rail, for enclosures:
(146 x 15 x 5)
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...