Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 1624 / 7032810
PC 162409 main image
PC 162409 main image
PC 162409 main image
PC 162409 thumb 1
PC 162409 thumb 2
PC 162409 thumb 3

PC 162409

7032810

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions - 164 x 244 x 90

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074058461

SSTL number : 3435372

Electric No. Denmark : 8212002924

Electric No. Sweden : 2536128

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07 | IK08

Height (mm) : 164

Width (mm) : 244

Depth (mm) : 90

Height (inch) : 6.46

Width (inch) : 9.61

Depth (inch) : 3.54

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 4.08759

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EURO162409-12.gif Download
EURO162409-12i.gif Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_PC.pdf Download

CAD Drawings

  • 162408B.dwg
  • 162402C.dwg
  • 162408B.dxf
  • 162402C.dxf
  • FIBOX_EU162408B.step
  • FIBOX_EU162402C.step
  • FIBOX_EU162408B.x_t
  • FIBOX_EU162402C.x_t
  • FIBOX_EU162408B.zip
  • FIBOX_EU162402C.zip

Please note, that we need you permission in order for you to view the CAD files.

PC 162409 7032810 Accessories

TRH 24
Enclosures

TRH 24

9822008

DIN-35 Mounting rail, for enclosures:
TM 1624
Enclosures

TM 1624

9512022

Mounting plate, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)

PC 162409

Fibox
7032810_PC_162409_2_72dpi

Sample image

Order symbol : PC 162409

Product nr : 7032810

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074058461

El. number :

  • Finland : 3435372
  • Denmark : 8212002924
  • Sweden : 2536128

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

EURO162409-12
Dimensions : Height Width Depth
mm : 164 244 90
inch : 6.46 9.61 3.54
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
TRH 24 DIN-35 Mounting rail, for enclosures:
(226 x 35 x 7)
TM 1624 Mounting plate, for enclosures:
(212 x 151 x 1.5)
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...