PCT 081610
7022641
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.
Dimensions - 80 x 160 x 95
Description : Enclosure, PC
Remarks : Clear transparent cover
Package : 8
Unit : Piece
EAN : 6418074003768
SSTL number : 3423532
Electric No. Denmark : 8212002717
Electric No. Sweden : 2508223
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07 | IK08
Height (mm) : 80
Width (mm) : 160
Depth (mm) : 95
Height (inch) : 3.15
Width (inch) : 6.3
Depth (inch) : 3.74
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN/IEC 61439-1:2015
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 1.723019695
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- 081603C.dwg
- 081603C.dxf
- FIBOX_EU081603C.x_t
- FIBOX_EU081603C.zip
- 081607B.dwg
- 081607B.dxf
- FIBOX_EU081607B.x_t
- FIBOX_EU081607B.zip
- FIBOX_EU081607B.step
- FIBOX_EU081603C.step
Please note, that we need you permission in order for you to view the CAD files.
PCT 081610 7022641 Accessories
PCT 081610
Sample image
Order symbol : PCT 081610
Product nr : 7022641
Description : Enclosure, PC
Remarks : Clear transparent cover
EAN : 6418074003768
El. number :
- Finland : 3423532
- Denmark : 8212002717
- Sweden : 2508223
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 80 | 160 | 95 |
| inch : | 3.15 | 6.3 | 3.74 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Clear transparent |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| TRH 1216 |
DIN-35 Mounting rail, for enclosures:
(146 x 35 x 7) |
| TRM 0816 |
DIN-15 Mounting rail, for enclosures:
(146 x 15 x 5) |
| TM 0816 |
Mounting plate, for enclosures:
(71 x 134 x 1.5) |
| TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
| TRM 0808 |
DIN-15 Mounting rail, for enclosures:
(68 x 15 x 5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFimko_EURONORD | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...