Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 0816
Euronord image

Euronord

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate, ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions range from 52x50x40 mm to 360*400*151 mm

PC: IP 66/67; IK 07/08
PCQ: IP 65; IK 07/08
ABS: IP 66/67; IK 07
ABQ: IP 65; IK 07

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
PC 081606
Enclosures

PC 081606

7032630

Enclosure, PC
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 55

PC 081607
Enclosures

PC 081607

7032620

Enclosure, PC
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 65

PC 081609
Enclosures

PC 081609

7032650

Enclosure, PC
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 85

PC 081610
Enclosures

PC 081610

7032640

Enclosure, PC
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 95

PCT 081606
Enclosures

PCT 081606

7022631

Enclosure, PC
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 55

PCT 081607
Enclosures

PCT 081607

7022621

Enclosure, PC
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 65

PCT 081609
Enclosures

PCT 081609

7022651

Enclosure, PC
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 85

PCT 081610
Enclosures

PCT 081610

7022641

Enclosure, PC
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 95

AB 081607
Enclosures

AB 081607

7083620

Enclosure, ABS
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 65

AB 081609
Enclosures

AB 081609

7083650

Enclosure, ABS
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 85

AB 081610
Enclosures

AB 081610

7083640

Enclosure, ABS
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. T...

Dimensions - 80 x 160 x 95

EURONORD 0816 Accessories

TRH 1216
Enclosures

TRH 1216

9822028

DIN-35 Mounting rail, for enclosures:
TRM 0816
Enclosures

TRM 0816

9820013

DIN-15 Mounting rail, for enclosures:
TM 0816
Enclosures

TM 0816

9512013

Mounting plate, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)
TRM 0808
Enclosures

TRM 0808

9820004

DIN-15 Mounting rail, for enclosures:

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...