Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 0808 / 7022561
PCT 080807 main image
PCT 080807 main image
PCT 080807 main image
PCT 080807 thumb 1
PCT 080807 thumb 2
PCT 080807 thumb 3

PCT 080807

7022561

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions - 80 x 82 x 65

Download product card

Description : Enclosure, PC

Remarks : Clear transparent cover

Package : 8

Unit : Piece

EAN : 6418074003737

SSTL number : 3423526

Electric No. Denmark : 8212002597

Electric No. Sweden : 2508219

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07 | IK08

Height (mm) : 80

Width (mm) : 82

Depth (mm) : 65

Height (inch) : 3.15

Width (inch) : 3.23

Depth (inch) : 2.56

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 0.84318

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EURO080806-10.gif Download
EURO080806-10i.gif Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_PC.pdf Download

CAD Drawings

  • 080804B.dwg
  • 080804B.dxf
  • FIBOX_EU080804B.step
  • FIBOX_EU080804B.x_t
  • FIBOX_EU080804B.zip
  • 080803C.dwg
  • 080803C.dxf
  • FIBOX_EU080803C.step
  • FIBOX_EU080803C.x_t
  • FIBOX_EU080803C.zip

Please note, that we need you permission in order for you to view the CAD files.

PCT 080807 7022561 Accessories

TM 0808
Enclosures

TM 0808

9512011

Mounting plate, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)
TRM 0808
Enclosures

TRM 0808

9820004

DIN-15 Mounting rail, for enclosures:

PCT 080807

Fibox
7022561_PCT_080807_2_72dpi

Sample image

Order symbol : PCT 080807

Product nr : 7022561

Description : Enclosure, PC

Remarks : Clear transparent cover

EAN : 6418074003737

El. number :

  • Finland : 3423526
  • Denmark : 8212002597
  • Sweden : 2508219

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

EURO080806-10
Dimensions : Height Width Depth
mm : 80 82 65
inch : 3.15 3.23 2.56
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
TM 0808 Mounting plate, for enclosures:
(56 x 71 x 1.5)
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
TRM 0808 DIN-15 Mounting rail, for enclosures:
(68 x 15 x 5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...