ABQ 071004
7083531
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.
Dimensions - 66 x 98 x 41
Description : Enclosure, ABS
Remarks : Grey cover (quick-locking)
Package : 8
Unit : Piece
EAN : 6418074059147
SSTL number : 3435500
Electric No. Denmark : 8212003787
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07
Height (mm) : 66
Width (mm) : 98
Depth (mm) : 41
Height (inch) : 2.6
Width (inch) : 3.86
Depth (inch) : 1.61
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
CAD Drawings
- 071003B.dwg
- 071001C.dwg
- 071003B.dxf
- 071001C.dxf
- FIBOX_EU071003B.step
- FIBOX_EU071001C.step
- FIBOX_EU071003B.x_t
- FIBOX_EU071001C.x_t
- FIBOX_EU071003B.zip
- FIBOX_EU071001C.zip
ABQ 071004
Sample image
Order symbol : ABQ 071004
Product nr : 7083531
Description : Enclosure, ABS
Remarks : Grey cover (quick-locking)
EAN : 6418074059147
El. number :
- Finland : 3435500
- Denmark : 8212003787
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and ferritic stainless steel cover screws. Q-versions: Base with screws for mounting plate/DIN-rail. cover with PUR gasket and quick-locking cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 66 | 98 | 41 |
| inch : | 2.6 | 3.86 | 1.61 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| SGSFimko_EURONORD | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...