Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 0710 / 7032530
PC 071004 main image
PC 071004 main image
PC 071004 main image
PC 071004 thumb 1
PC 071004 thumb 2
PC 071004 thumb 3

PC 071004

7032530

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions - 66 x 98 x 41

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 8

Unit : Piece

EAN : 6418074058300

SSTL number : 3435340

Electric No. Denmark : 8212002542

Electric No. Sweden : 2536106

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07 | IK08

Height (mm) : 66

Width (mm) : 98

Depth (mm) : 41

Height (inch) : 2.6

Width (inch) : 3.86

Depth (inch) : 1.61

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 0.62322

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EURO071004.gif Download
EURO071004i.gif Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_PC.pdf Download

CAD Drawings

  • 071003B.dwg
  • 071001C.dwg
  • 071003B.dxf
  • 071001C.dxf
  • FIBOX_EU071003B.step
  • FIBOX_EU071001C.step
  • FIBOX_EU071003B.x_t
  • FIBOX_EU071001C.x_t
  • FIBOX_EU071003B.zip
  • FIBOX_EU071001C.zip

Please note, that we need you permission in order for you to view the CAD files.

PC 071004 7032530 Accessories

TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)

PC 071004

Fibox
7032530_PC_071004_2_72dpi

Sample image

Order symbol : PC 071004

Product nr : 7032530

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074058300

El. number :

  • Finland : 3435340
  • Denmark : 8212002542
  • Sweden : 2536106

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

EURO071004
Dimensions : Height Width Depth
mm : 66 98 41
inch : 2.6 3.86 1.61
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...