AB 050705
7083520
EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate. ABS and polyester. There are more than 140 different off-the-shelf versions available.
Dimensions - 50 x 65 x 45
Description : Enclosure, ABS
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074003485
SSTL number : 3423474
Electric No. Denmark : 8212003208
Electric No. Sweden : 2508728
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07
Height (mm) : 50
Width (mm) : 65
Depth (mm) : 45
Height (inch) : 1.97
Width (inch) : 2.56
Depth (inch) : 1.77
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards : EN/IEC 61439-1:2015
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
A1-A3 GWP (kgCO2e): 0.451
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-5897
Third party verification: TRUE
CAD Drawings
- 050703B.dwg
- 050702C.dwg
- 050703B.dxf
- 050702C.dxf
- FIBOX_EU050703B.x_t
- FIBOX_EU050702C.x_t
- FIBOX_EU050703B.zip
- FIBOX_EU050702C.zip
- FIBOX_EU050703B.step
- FIBOX_EU050702C.step
Please note, that we need you permission in order for you to view the CAD files.
AB 050705
Sample image
Order symbol : AB 050705
Product nr : 7083520
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074003485
El. number :
- Finland : 3423474
- Denmark : 8212003208
- Sweden : 2508728
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 50 | 65 | 45 |
| inch : | 1.97 | 2.56 | 1.77 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| TM 0507 |
Mounting plate, for enclosures:
(26 x 57 x 1.5) |
| TRM 0507 |
DIN-15 Mounting rail, for enclosures:
(48 x 15 x 5) |
| TM 0505 |
Mounting plate, for enclosures:
(26 x 48 x 1.5) |
| TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| SGSFimko_EURONORD | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...