Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

TF 28037 main image
TF 28037 main image
TF 28037 thumb 1
TF 28037 thumb 2

TF 28037

7028337

Dimensions - 20 x 32 x 6

Download product card

Description : Wall fastening lug (4 pcs), for enclosures:

Remarks : 52x50x40-400x360x151

Package : 24

Unit : Piece

EAN : 6418074033734

SSTL number : 3423942

Electric No. Denmark : 8212004427

Electric No. Sweden : 2536177

ETIM : EC002620

Height (mm) : 20

Width (mm) : 32

Depth (mm) : 6

Height (inch) : 0.79

Width (inch) : 1.26

Depth (inch) : 0.24

Material : Polycarbonate

TF28037.gif Download

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

TF 28037

Fibox
TF 28037

Sample image

Order symbol : TF 28037

Product nr : 7028337

Description : Wall fastening lug (4 pcs), for enclosures:

Remarks : 52x50x40-400x360x151

EAN : 6418074033734

El. number :

  • Finland : 3423942
  • Denmark : 8212004427
  • Sweden : 2536177
TF28037
Dimensions : Height Width Depth
mm : 20 32 6
inch : 0.79 1.26 0.24
Materials :
Material : Polycarbonate
Ratings :
electrical_insulation : Not insulated
UV resistance : -

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...