Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EURONORD 3 3640 / 7085881
ABQ3 364012 main image
ABQ3 364012 main image
ABQ3 364012 thumb 1
ABQ3 364012 thumb 2

ABQ3 364012

7085881

EURONORD 3 range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD 3 enclosures are available in polycarbonate and ABS.

Dimensions - 360 x 400 x 120

Download product card

Description : Enclosure, ABS

Remarks : Grey cover (quick-locking)

Package : 2

Unit : Piece

EAN : 6418074099402

SSTL number : 3424271

Electric No. Denmark : 8212050507

Electric No. Sweden : 2508216

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK07

Height (mm) : 360

Width (mm) : 400

Depth (mm) : 120

Height (inch) : 14.17

Width (inch) : 15.75

Depth (inch) : 4.72

Material : ABS

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Standards : EN/IEC 61439-1:2015

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

A1-A3 GWP (kgCO2e): 22.55

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-5897

Third party verification: TRUE

EURO3_364015.gif Download
SGSFimko_EURONORD.pdf Download
MD_FIBOX_EURONORD_ABS.pdf Download

CAD Drawings

  • 364010B.dwg
  • 364010B.dxf
  • FIBOX_EU364010B.step
  • FIBOX_EU364010B.x_t
  • FIBOX_EU364010B.zip
  • FIBOX_EU3_364002C.dwg
  • FIBOX_EU3_364002C.dxf
  • FIBOX_EU3_364002C.step
  • FIBOX_EU3_364002C.x_t

Please note, that we need you permission in order for you to view the CAD files.

ABQ3 364012 7085881 Accessories

TRH 40
Enclosures

TRH 40

9822024

DIN-35 Mounting rail, for enclosures:
TM 3640
Enclosures

TM 3640

9512025

Mounting plate, for enclosures:
TH A
Enclosures

TH A

9802001

Grey plastic hinges (2 pcs)

ABQ3 364012

Fibox
7085881_ABQ3_364012_enclosure_2_72dpi

Sample image

Order symbol : ABQ3 364012

Product nr : 7085881

Description : Enclosure, ABS

Remarks : Grey cover (quick-locking)

EAN : 6418074099402

El. number :

  • Finland : 3424271
  • Denmark : 8212050507
  • Sweden : 2508216

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and quick-locking cover screws.

EURO3_364015
Dimensions : Height Width Depth
mm : 360 400 120
inch : 14.17 15.75 4.72
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 80
Temperature °C (continuous) : -40 … 60
Temperature °F (short term) : -40 … 175
Temperature °F (continuous) : -40 … 140
Accessories :
TRH 40 DIN-35 Mounting rail, for enclosures:
(380 x 35 x 7)
TM 3640 Mounting plate, for enclosures:
(383 x 315 x 1.5)
TH A Grey plastic hinges (2 pcs)
(30 x 20 x 12)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
SGSFimko_EURONORD

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...