Description : Enclosure, polyester
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074004338
SSTL number : 3423655
Electric No. Denmark : 8212005604
Electric No. Sweden : 2536205
ETIM : EC000261
Ingress Protection : IP66 | IK08
Height (mm) : 75
Width (mm) : 80
Depth (mm) : 55
Height (inch) : 2.95
Width (inch) : 3.15
Depth (inch) : 2.17
Material : Polyester
Base colour : RAL_7036
Cover colour : RAL 7036
Gasket material : Polyurethane
Temperature °C : -20 ... 95
Temperature °F : -4…203°F
Standards : EN/IEC 60670
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- P0808B.dwg
- P0808C.dwg
- P0808B.dxf
- P0808C.dxf
- P0808B.x_t
- P0808C.x_t
- P0808B.zip
- P0808C.zip
Please note, that we need you permission in order for you to view the CAD files.
P 080806
Sample image
Order symbol : P 080806
Product nr : 7094140
Description : Enclosure, polyester
Remarks : Grey cover
EAN : 6418074004338
El. number :
- Finland : 3423655
- Denmark : 8212005604
- Sweden : 2536205
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 75 | 80 | 55 |
| inch : | 2.95 | 3.15 | 2.17 |
| Materials : | |
|---|---|
| Material : | Polyester |
| Base colour : | RAL_7036 |
| Cover colour : | RAL 7036 |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -50 … 120 |
| Temperature °C (continuous) : | -20 ... 95 |
| Temperature °F (short term) : | -60 … 250 |
| Temperature °F (continuous) : | -4…203°F |
| Accessories : | |
|---|---|
| PM 0808 |
Mounting plate, for enclosures:
(64 x 69 x 1.5) |
| TRM 0808 |
DIN-15 Mounting rail, for enclosures:
(68 x 15 x 5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...