Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKW / 2538990
EKWH 250 G NEW main image
EKWH 250 G NEW main image
EKWH 250 G NEW thumb 1
EKWH 250 G NEW thumb 2

EKWH 250 G NEW

2538990

EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.

Dimensions - 760 x 560 x 250

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 1

Unit : Piece

EAN : 6418074048547

SSTL number : 3420013

Electric No. Denmark : 8212051124

Electric No. Sweden : 2538090

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK08

Height (mm) : 760

Width (mm) : 560

Depth (mm) : 250

Height (inch) : 29.92

Width (inch) : 22.05

Depth (inch) : 9.84

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 45.825

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EKWH_new.gif Download
SGSFIMKO_EK.pdf Download
MD_FIBOX_EK.pdf Download

CAD Drawings

  • EKW_cover.dwg
  • EKW_cover.dxf
  • EKW_cover.x_t
  • EKW_cover.zip
  • EKWH_BASE.dwg
  • EKWH_BASE.dxf
  • EKW_base.x_t
  • EKW_base.zip
  • 2538990_FIBOX_EKWH_250G.step

Please note, that we need you permission in order for you to view the CAD files.

EKWH 250 G NEW 2538990 Accessories

EKUVT
Enclosures

EKUVT

3770554

Mounting plate, for enclosures:

EKWH 250 G NEW

Fibox
2538990_EKWH_250_G_NEW_3_72dpi.jpg

Sample image

Order symbol : EKWH 250 G NEW

Product nr : 2538990

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074048547

El. number :

  • Finland : 3420013
  • Denmark : 8212051124
  • Sweden : 2538090

Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

EKWH_new
Dimensions : Height Width Depth
mm : 760 560 250
inch : 29.92 22.05 9.84
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKUVT Mounting plate, for enclosures:
(518 x 338 x 1.5)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_EK

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...