Home / Products / EKW
EK image

EK

EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.

Dimensions of single EK enclosures range from 190*190*130 mm to 760*560*250 mm.

PC: IP 66/67; IK 08/09

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
EKWH 250 G NEW
Enclosures

EKWH 250 G NEW

2538990

Enclosure, PC
EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several opt...

Dimensions - 760 x 560 x 250

EKWH NEW
Enclosures

EKWH NEW

3530907

Base, PC

Dimensions - 760 x 560 x 150

EKW 100-G NEW
Enclosures

EKW 100-G NEW

3730908

Cover, PC

Dimensions - 760 x 560 x 100

EKW Accessories

EKUVT
Enclosures

EKUVT

3770554

Mounting plate, for enclosures:

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...