Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKU / 3730320
EKU 30-G main image
EKU 30-G main image
EKU 30-G thumb 1
EKU 30-G thumb 2

EKU 30-G

3730320

Dimensions - 560 x 380 x 30

Download product card

Description : Cover, PC

Remarks : Grey

Package : 2

Unit : Piece

EAN : 6418074000415

SSTL number : 3420181

Electric No. Denmark : 8212007275

Electric No. Sweden : 2537876

ETIM : EC002620

Height (mm) : 560

Width (mm) : 380

Depth (mm) : 30

Height (inch) : 22.05

Width (inch) : 14.96

Depth (inch) : 1.18

Material : Polycarbonate

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 6.61713

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

SGSFIMKO_EK.pdf Download
MD_FIBOX_EK.pdf Download

CAD Drawings

  • Eku30c.dwg
  • Eku30c.dxf
  • 3730320_FIBOX_EKU30C.step
  • 3730320_FIBOX_EKU30C_G.step

Please note, that we need you permission in order for you to view the CAD files.

EKU 30-G 3730320 Accessories

EKUVT
Enclosures

EKUVT

3770554

Mounting plate, for enclosures:
EKV 32
Enclosures

EKV 32

3770649

DIN-35 Mounting rail, for enclosures:
EKUZR
Enclosures

EKUZR

3730323

Extension frame, for enclosures:

EKU 30-G

Fibox
3730320_EKU_30-G_cover_1_72dpi.jpg

Sample image

Order symbol : EKU 30-G

Product nr : 3730320

Description : Cover, PC

Remarks : Grey

EAN : 6418074000415

El. number :

  • Finland : 3420181
  • Denmark : 8212007275
  • Sweden : 2537876
Dimensions : Height Width Depth
mm : 560 380 30
inch : 22.05 14.96 1.18
Materials :
Material : Polycarbonate
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKUVT Mounting plate, for enclosures:
(518 x 338 x 1.5)
EKV 32 DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7)
EKUZR Extension frame, for enclosures:
(560 x 380 x 50)
Ratings :
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_EK

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...