Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKU / 3530318
EKUN main image
EKUN main image
EKUN thumb 1
EKUN thumb 2

EKUN

3530318

Dimensions - 560 x 380 x 150

Download product card

Description : Base, PC

Remarks : Openings; 4x size 2 flange + 2x size 3 flange

Package : 2

Unit : Piece

EAN : 6418074000156

SSTL number : 3420133

Electric No. Denmark : 8212006632

Electric No. Sweden : 2537828

ETIM : EC002620

Height (mm) : 560

Width (mm) : 380

Depth (mm) : 150

Height (inch) : 22.05

Width (inch) : 14.96

Depth (inch) : 5.91

Material : Polycarbonate

Base colour : RAL_7035

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 16.94914

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

3530318_Fibox_EKUN_560x380x150_B.pdf Download

CAD Drawings

  • 3530318_Fibox_EKUN_560x380x150_B.step
  • 3530318_Fibox_EKUN_560x380x150_B.dxf
  • 3530318_Fibox_EKUN_560x380x150_B.dwg

Please note, that we need you permission in order for you to view the CAD files.

EKUN 3530318 Accessories

EKUVT
Enclosures

EKUVT

3770554

Mounting plate, for enclosures:
EKV 32
Enclosures

EKV 32

3770649

DIN-35 Mounting rail, for enclosures:
EKUZR
Enclosures

EKUZR

3730323

Extension frame, for enclosures:
DRS EKU 5638 4x19M

DRS EKU 5638 4x19M

3770207

DIN rail set

EKUN

Fibox
3530318_EKUN_base_1_72dpi.jpg

Sample image

Order symbol : EKUN

Product nr : 3530318

Description : Base, PC

Remarks : Openings; 4x size 2 flange + 2x size 3 flange

EAN : 6418074000156

El. number :

  • Finland : 3420133
  • Denmark : 8212006632
  • Sweden : 2537828
3530318_Fibox_EKUN_560x380x150_B
Dimensions : Height Width Depth
mm : 560 380 150
inch : 22.05 14.96 5.91
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
EKUVT Mounting plate, for enclosures:
(518 x 338 x 1.5)
EKV 32 DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7)
EKUZR Extension frame, for enclosures:
(560 x 380 x 50)
DRS EKU 5638 4x19M DIN rail set
(536 x 359 x 134)
Ratings :
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...