Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKU / 2538185
EKUN 180 T main image
EKUN 180 T main image
EKUN 180 T main image
EKUN 180 T thumb 1
EKUN 180 T thumb 2
EKUN 180 T thumb 3

EKUN 180 T

2538185

EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.

Dimensions - 560 x 380 x 180

Download product card

Description : Enclosure, PC

Remarks : Transparent cover

Package : 1

Unit : Piece

EAN : 6418074013965

SSTL number : 3425488

Electric No. Denmark : 8212051111

Electric No. Sweden : 2538185

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK08

Height (mm) : 560

Width (mm) : 380

Depth (mm) : 180

Height (inch) : 22.05

Width (inch) : 14.96

Depth (inch) : 7.09

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 23.60293

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

2538185_FIBOX_EKUN_180T_DIM.pdf Download

CAD Drawings

  • 2538185_FIBOX_EKUN_180T.step
  • 2538185_FIBOX_EKUN_180T_DIM.dwg
  • 2538185_FIBOX_EKUN_180T_DIM.dxf

Please note, that we need you permission in order for you to view the CAD files.

EKUN 180 T 2538185 Accessories

EKUVT
Enclosures

EKUVT

3770554

Mounting plate, for enclosures:
EKV 32
Enclosures

EKV 32

3770649

DIN-35 Mounting rail, for enclosures:
EKUZR
Enclosures

EKUZR

3730323

Extension frame, for enclosures:
DRS EKU 5638 4x19M

DRS EKU 5638 4x19M

3770207

DIN rail set

EKUN 180 T

Fibox
2538185_EKUN_180_T_2_72dpi.jpg

Sample image

Order symbol : EKUN 180 T

Product nr : 2538185

Description : Enclosure, PC

Remarks : Transparent cover

EAN : 6418074013965

El. number :

  • Finland : 3425488
  • Denmark : 8212051111
  • Sweden : 2538185

Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

2538185_FIBOX_EKUN_180T_DIM
Dimensions : Height Width Depth
mm : 560 380 180
inch : 22.05 14.96 7.09
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKUVT Mounting plate, for enclosures:
(518 x 338 x 1.5)
EKV 32 DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7)
EKUZR Extension frame, for enclosures:
(560 x 380 x 50)
DRS EKU 5638 4x19M DIN rail set
(536 x 359 x 134)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...