Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKPE, EKPG / 3620143
EKP30-T2FSH280 main image
EKP30-T2FSH280 main image
EKP30-T2FSH280 thumb 1
EKP30-T2FSH280 thumb 2

EKP30-T2FSH280

3620143

Dimensions - 380 x 280 x 30

Download product card

Description : Hinged cover, PC

Remarks : Transparent, hinges on short side

EAN : 6418074029775

SSTL number : 3424824

Electric No. Denmark : 8212012697

Electric No. Sweden : 2507791

ETIM : EC002620

Ingress Protection : IP65

Height (mm) : 380

Width (mm) : 280

Depth (mm) : 30

Height (inch) : 14.96

Width (inch) : 11.02

Depth (inch) : 1.18

Material : Polycarbonate

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP65

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 2.85337

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

EKP30-T2FSH280

Fibox
3620143_EKP_30-T-2FSH280_1_72dpi

Sample image

Order symbol : EKP30-T2FSH280

Product nr : 3620143

Description : Hinged cover, PC

Remarks : Transparent, hinges on short side

EAN : 6418074029775

El. number :

  • Finland : 3424824
  • Denmark : 8212012697
  • Sweden : 2507791
Dimensions : Height Width Depth
mm : 380 280 30
inch : 14.96 11.02 1.18
Materials :
Material : Polycarbonate
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP65;
electrical_insulation : Not insulated
UV resistance : -
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...