Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKPE, EKPG / 3530143
EKP 30-G-2FSH main image
EKP 30-G-2FSH thumb 1

EKP 30-G-2FSH

3530143

Dimensions - 380 x 280 x 30

Download product card

Description : Hinged cover, PC

Remarks : Grey

Package : 4

Unit : Piece

EAN : 6418074010346

SSTL number : 3422721

Electric No. Denmark : 8212012888

Electric No. Sweden : 2538224

ETIM : EC002620

Ingress Protection : IP65

Height (mm) : 380

Width (mm) : 280

Depth (mm) : 30

Height (inch) : 14.96

Width (inch) : 11.02

Depth (inch) : 1.18

Material : Polycarbonate

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP65

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 3.15887

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

MD_FIBOX_SOLID_PC.pdf Download

CAD Drawings

  • 3530143_FIBOX_EKP30G_2FSH.step

Please note, that we need you permission in order for you to view the CAD files.

EKP 30-G-2FSH

Fibox
3530143_EKP_30-G-2FSH_cover_1_72dpi

Sample image

Order symbol : EKP 30-G-2FSH

Product nr : 3530143

Description : Hinged cover, PC

Remarks : Grey

EAN : 6418074010346

El. number :

  • Finland : 3422721
  • Denmark : 8212012888
  • Sweden : 2538224
Dimensions : Height Width Depth
mm : 380 280 30
inch : 14.96 11.02 1.18
Materials :
Material : Polycarbonate
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP65;
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...