Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKPE, EKPG / 2550400
PGL13-1 main image
PGL13-1 thumb 1

PGL13-1

2550400

Dimensions - 380 x 280 x 45

Download product card

Description : Cover with hinged inspection window

EAN : 6418074300799

SSTL number : 3424816

Electric No. Denmark : 8212007589

Electric No. Sweden : 2507775

ETIM : EC002620

Ingress Protection : IP65 | IK08

Height (mm) : 380

Width (mm) : 280

Depth (mm) : 45

Height (inch) : 14.96

Width (inch) : 11.02

Depth (inch) : 1.77

Material : Polycarbonate

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 4.07537

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

PGL13-1

Fibox
2550400

Sample image

Order symbol : PGL13-1

Product nr : 2550400

Description : Cover with hinged inspection window

EAN : 6418074300799

El. number :

  • Finland : 3424816
  • Denmark : 8212007589
  • Sweden : 2507775
Dimensions : Height Width Depth
mm : 380 280 45
inch : 14.96 11.02 1.77
Materials :
Material : Polycarbonate
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Not insulated
UV resistance : -
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...