Description : Base, PC
Remarks : Openings; 4x size 2 flange
Package : 4
Unit : Piece
EAN : 6418074000071
SSTL number : 3420115
Electric No. Denmark : 8212006551
Electric No. Sweden : 2537812
ETIM : EC002620
Height (mm) : 280
Width (mm) : 280
Depth (mm) : 100
Height (inch) : 11.02
Width (inch) : 11.02
Depth (inch) : 3.94
Material : Polycarbonate
Base colour : RAL_7035
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 5.90226
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- Fibox_EKOE_280x280x100_B.dwg
- Fibox_EKOE_280x280x100_B.dxf
- 3530095_Fibox_EKOE_280x280x100_B.step
Please note, that we need you permission in order for you to view the CAD files.
EKOE 3530095 Accessories
EKOE
Sample image
Order symbol : EKOE
Product nr : 3530095
Description : Base, PC
Remarks : Openings; 4x size 2 flange
EAN : 6418074000071
El. number :
- Finland : 3420115
- Denmark : 8212006551
- Sweden : 2537812
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 280 | 280 | 100 |
| inch : | 11.02 | 11.02 | 3.94 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| EKOZR |
Extension frame, for enclosures:
(280 x 280 x 50) |
| EKV 22 |
DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7) |
| EKOVT |
Mounting plate, for enclosures:
(238 x 238 x 1.5) |
| MPI EKO 2828 |
Multiperforated plastic mounting plate
(244 x 244 x 4) |
| DRS EKO 2828 2x14M |
DIN rail set
(264 x 264 x 90) |
| Ratings : | |
|---|---|
| electrical_insulation : | Totally insulated |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFIMKO_EK | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...