Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKH / 3520147
EKH 30-T-2FSH main image
EKH 30-T-2FSH thumb 1

EKH 30-T-2FSH

3520147

Dimensions - 190 x 190 x 30

Download product card

Description : Hinged cover, PC

Remarks : Transparent

Package : 8

Unit : Piece

EAN : 6418074040558

SSTL number : 3420788

Electric No. Denmark : 8212012684

Electric No. Sweden : 2538234

ETIM : EC002620

Ingress Protection : IP65

Height (mm) : 190

Width (mm) : 190

Depth (mm) : 30

Height (inch) : 7.48

Width (inch) : 7.48

Depth (inch) : 1.18

Material : Polycarbonate

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP65

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 1.31365

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

MD_FIBOX_SOLID_PC.pdf Download

CAD Drawings

  • 3520147_FIBOX_EKH30T_2FSH.step

Please note, that we need you permission in order for you to view the CAD files.

EKH 30-T-2FSH

Fibox
3520147_EKH_30-T-2FSH_cover_1_72dpi

Sample image

Order symbol : EKH 30-T-2FSH

Product nr : 3520147

Description : Hinged cover, PC

Remarks : Transparent

EAN : 6418074040558

El. number :

  • Finland : 3420788
  • Denmark : 8212012684
  • Sweden : 2538234
Dimensions : Height Width Depth
mm : 190 190 30
inch : 7.48 7.48 1.18
Materials :
Material : Polycarbonate
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP65;
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...