Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKH / 2539600
MC EKHA 191913 T-2FSH 1x9M main image
MC EKHA 191913 T-2FSH 1x9M main image
MC EKHA 191913 T-2FSH 1x9M main image
MC EKHA 191913 T-2FSH 1x9M thumb 1
MC EKHA 191913 T-2FSH 1x9M thumb 2
MC EKHA 191913 T-2FSH 1x9M thumb 3

MC EKHA 191913 T-2FSH 1x9M

2539600

Dimensions - 190 x 190 x 130

Download product card

Description : Enclosure, PC

Remarks : Transparent cover

Package : 4

EAN : 6418074320285

SSTL number : 3424778

Electric No. Denmark : 8212052916

Electric No. Sweden : 2507754

ETIM : EC000261

Ingress Protection : IP66/67 | IK08

Height (mm) : 190

Width (mm) : 190

Depth (mm) : 130

Height (inch) : 7.48

Width (inch) : 7.48

Depth (inch) : 5.12

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66/67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 7.943

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

2539600_FIBOX_MC_EKHA_191913T_2FSH_1x9M_DIM.dwg Download

CAD Drawings

  • 2539600_FIBOX_MC_EKHA_191913T_2FSH_1x9M.step

Please note, that we need you permission in order for you to view the CAD files.

MC EKHA 191913 T-2FSH 1x9M

Fibox
2539600_MC_EKHA_191913_T-2FSH_1x9M_1_72dpi

Sample image

Order symbol : MC EKHA 191913 T-2FSH 1x9M

Product nr : 2539600

Description : Enclosure, PC

Remarks : Transparent cover

EAN : 6418074320285

El. number :

  • Finland : 3424778
  • Denmark : 8212052916
  • Sweden : 2507754

Including : Flanged Base with screws for mounting plate, cover with PUR gasket and polyamide cover screws. DIN rail system included.

2539600_FIBOX_MC_EKHA_191913T_2FSH_1x9M_DIM.DWG
Dimensions : Height Width Depth
mm : 190 190 130
inch : 7.48 7.48 5.12
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP66/67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...