Description : Connector set, size 2
Remarks : incl. 4 screws
Package : 12
Unit : Piece
EAN : 6418074030788
SSTL number : 3420094
Electric No. Denmark : 8212008863
Electric No. Sweden : 2538398
ETIM : EC000211
Height (mm) : 71
Width (mm) : 14
Depth (mm) : 17
Height (inch) : 2.8
Width (inch) : 0.55
Depth (inch) : 0.67
Material : Polycarbonate
Temperature °C : -40 … 80
CAD Drawings
MB 10670
Sample image
Order symbol : MB 10670
Product nr : 3570670
Description : Connector set, size 2
Remarks : incl. 4 screws
EAN : 6418074030788
El. number :
- Finland : 3420094
- Denmark : 8212008863
- Sweden : 2538398
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 71 | 14 | 17 |
| inch : | 2.8 | 0.55 | 0.67 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...