Description : Lock and two keys
Remarks : for 30mm covers only
Package : 1
Unit : Piece
EAN : 6418074320896
SSTL number : 3424760
Electric No. Denmark : 8212052783
Electric No. Sweden : 2507789
ETIM : EC002620
Height (mm) : 50
Width (mm) : 50
Depth (mm) : 20
Height (inch) : 1.97
Width (inch) : 1.97
Depth (inch) : 0.79
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
CAD Drawings
MB 10598 EK/Solid lock
Sample image
Order symbol : MB 10598 EK/Solid lock
Product nr : 3570598
Description : Lock and two keys
Remarks : for 30mm covers only
EAN : 6418074320896
El. number :
- Finland : 3424760
- Denmark : 8212052783
- Sweden : 2507789
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 50 | 50 | 20 |
| inch : | 1.97 | 1.97 | 0.79 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...