Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / EK - Accessories / MB 60MM
MB 60MM main image
MB 60MM main image
MB 60MM main image
MB 60MM thumb 1
MB 60MM thumb 2
MB 60MM thumb 3

MB 60MM

3532385

Dimensions - 50 x 216 x 10

Download product card

Description : Bus-bar holder set

Remarks : incl. screws and support

Package : 12

Unit : Piece

EAN : 6418074031600

SSTL number : 3421108

Electric No. Denmark : 8212015555

Electric No. Sweden : 2507778

ETIM : EC002620

Height (mm) : 50

Width (mm) : 216

Depth (mm) : 10

Height (inch) : 1.97

Width (inch) : 8.5

Depth (inch) : 0.39

Material : Polycarbonate

Temperature °C : -40 … 80

Temperature °F : -40 … 175

CAD Drawings

MB 60MM

Fibox
3532385

Sample image

Order symbol : MB 60MM

Product nr : 3532385

Description : Bus-bar holder set

Remarks : incl. screws and support

EAN : 6418074031600

El. number :

  • Finland : 3421108
  • Denmark : 8212015555
  • Sweden : 2507778
Dimensions : Height Width Depth
mm : 50 216 10
inch : 1.97 8.5 0.39
Materials :
Material : Polycarbonate
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
electrical_insulation : Not insulated
UV resistance : -

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...