Description : Connection bridge and gasket
Remarks : Size 3
Package : 1
Unit : Piece
EAN : 6418074030498
SSTL number : 3420086
Electric No. Denmark : 8212052767
Electric No. Sweden : 2507777
ETIM : EC002620
Height (mm) : 50
Width (mm) : 216
Depth (mm) : 10
Height (inch) : 1.97
Width (inch) : 8.5
Depth (inch) : 0.39
Material : Polycarbonate
Temperature °C : -40 … 80
Temperature °F : -40 … 175
CAD Drawings
MB 10718
Sample image
Order symbol : MB 10718
Product nr : 3530718
Description : Connection bridge and gasket
Remarks : Size 3
EAN : 6418074030498
El. number :
- Finland : 3420086
- Denmark : 8212052767
- Sweden : 2507777
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 50 | 216 | 10 |
| inch : | 1.97 | 8.5 | 0.39 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...