Description : PC Hinge set, 1 pair
Remarks : incl. screws and drill template
Package : 12
Unit : Piece
EAN : 6418074039644
SSTL number : 3420184
Electric No. Denmark : 8212054561
Electric No. Sweden : 2538415
ETIM : EC002620
Height (mm) : 24
Width (mm) : 33
Depth (mm) : 24
Height (inch) : 0.94
Width (inch) : 1.3
Depth (inch) : 0.94
Material : Plastic
Temperature °C : -40 … 80
Temperature °F : -40 … 175
CAD Drawings
MB 10622
Sample image
Order symbol : MB 10622
Product nr : 3530622
Description : PC Hinge set, 1 pair
Remarks : incl. screws and drill template
EAN : 6418074039644
El. number :
- Finland : 3420184
- Denmark : 8212054561
- Sweden : 2538415
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 24 | 33 | 24 |
| inch : | 0.94 | 1.3 | 0.94 |
| Materials : | |
|---|---|
| Material : | Plastic |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...