Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

MB 10391-PM main image
MB 10391-PM thumb 1

MB 10391-PM

2550069

Dimensions - 332 x 127 x 15

Download product card

Description : Extension flange

EAN : 6418074300270

SSTL number : 3413083

Electric No. Denmark : 8212009561

Electric No. Sweden : 2507770

ETIM : EC002620

Ingress Protection : IP66 | IK08

Height (mm) : 332

Width (mm) : 127

Depth (mm) : 15

Height (inch) : 13.07

Width (inch) : 5

Depth (inch) : 0.59

Material : Polycarbonate

Gasket material : EPDM

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP66

Impact Resistance (EN 62262): IK08

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

MB 10391-PM

Fibox
2550069_MB10391-PM_EXT._set_1_72dpi

Sample image

Order symbol : MB 10391-PM

Product nr : 2550069

Description : Extension flange

EAN : 6418074300270

El. number :

  • Finland : 3413083
  • Denmark : 8212009561
  • Sweden : 2507770
Dimensions : Height Width Depth
mm : 332 127 15
inch : 13.07 5 0.59
Materials :
Material : Polycarbonate
Gasket material : EPDM
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP66;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Not insulated
UV resistance : -
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...