Description : Enclosure, ABS
Remarks : Smoked transparent hinged cover
Package : 4
Unit : Piece
EAN : 6418074056788
SSTL number : 3438243
Electric No. Denmark : 8212016761
Electric No. Sweden : 2508821
ETIM : EC000261
Ingress Protection : IP65 | IK07
Height (mm) : 235
Width (mm) : 185
Depth (mm) : 119
Height (inch) : 9.25
Width (inch) : 7.28
Depth (inch) : 4.69
Material : ABS
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : TPE
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
A1-A3 GWP (kgCO2e): 5.6826
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-5897
Third party verification: TRUE
CAD Drawings
- cm21183b.dwg
- cm21183b.dxf
- FIBOX_CM2118-3C.x_t
- FIBOX_CM2118-3C.zip
- FIBOX_CM2118-30_TCB.x_t
- FIBOX_CM2118-30_TCB.zip
- 7585154_FIBOX_CM21_18-3.step
Please note, that we need you permission in order for you to view the CAD files.
ABS 21/18-3
Sample image
Order symbol : ABS 21/18-3
Product nr : 7585154
Description : Enclosure, ABS
Remarks : Smoked transparent hinged cover
EAN : 6418074056788
El. number :
- Finland : 3438243
- Denmark : 8212016761
- Sweden : 2508821
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 235 | 185 | 119 |
| inch : | 9.25 | 7.28 | 4.69 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | TPE |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| FP 21/18 |
Front plate (aluminium), for enclosures:
(207 x 119 x 1) |
| FC PC 21/18 |
Frame of PC front plate, for enclosures:
(213 x 125 x 20) |
| MP 21/18 |
Mounting plate, for enclosures:
(142 x 200 x 1) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK07; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| SGSFIMKO_CARDpc | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...