Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

default product image showing fibox logo

GPA M32-L

7016537

Dimensions - 55 x 42 x 42

Download product card

Description : Cable gland (IP 68 - 5 bar), M32x1,5

Remarks : for cable 15-21 mm

Package : 25

Unit : Piece

EAN : 6418074056375

SSTL number : 1722932

Electric No. Denmark : 8213003508

Electric No. Sweden : 1458619

ETIM : EC000441

Ingress Protection : IP68

Height (mm) : 55

Width (mm) : 42

Depth (mm) : 42

Height (inch) : 2.17

Width (inch) : 1.65

Depth (inch) : 1.65

Material : Polyamide

Temperature °C : -20 … 100

Temperature °F : -2 … 212

Ingress Protection (EN 60529): IP68

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

GPA M32-L

Fibox

Sample image

Order symbol : GPA M32-L

Product nr : 7016537

Description : Cable gland (IP 68 - 5 bar), M32x1,5

Remarks : for cable 15-21 mm

EAN : 6418074056375

El. number :

  • Finland : 1722932
  • Denmark : 8213003508
  • Sweden : 1458619
Dimensions : Height Width Depth
mm : 55 42 42
inch : 2.17 1.65 1.65
Materials :
Material : Polyamide
Temperatures :
Temperature °C (continuous) : -20 … 100
Temperature °F (continuous) : -2 … 212
Ratings :
Ingress protection (EN 60529): IP68;
electrical_insulation : Not insulated
UV resistance : -

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...