Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

GPA M12-B main image
GPA M12-B thumb 1

GPA M12-B

7016408

Dimensions - 5 x 20 x 20

Download product card

Description : Hexagonal lock nut

Remarks : M12x1,5

Package : 100

Unit : Piece

EAN : 6418074054920

SSTL number : 1721191

Electric No. Denmark : 8213003375

Electric No. Sweden : 1458604

ETIM : EC000441

Height (mm) : 5

Width (mm) : 20

Depth (mm) : 20

Height (inch) : 0.2

Width (inch) : 0.79

Depth (inch) : 0.79

Material : Polyamide

Temperature °C : -20 … 100

Temperature °F : -2 … 212

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

GPA M12-B

Fibox
7016408_GPA_M12B_1_72dpi.jpg

Sample image

Order symbol : GPA M12-B

Product nr : 7016408

Description : Hexagonal lock nut

Remarks : M12x1,5

EAN : 6418074054920

El. number :

  • Finland : 1721191
  • Denmark : 8213003375
  • Sweden : 1458604
Dimensions : Height Width Depth
mm : 5 20 20
inch : 0.2 0.79 0.79
Materials :
Material : Polyamide
Temperatures :
Temperature °C (continuous) : -20 … 100
Temperature °F (continuous) : -2 … 212
Ratings :
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...