Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

GPA M40 main image
GPA M40 thumb 1

GPA M40

7016405

Dimensions - 51 x 53 x 53

Download product card

Description : Cable gland (IP 68 - 5 bar), M40x1,5

Remarks : for cable 19-28 mm

Package : 10

Unit : Piece

EAN : 6418074054890

SSTL number : 1721174

Electric No. Denmark : 8213003511

Electric No. Sweden : 1458601

ETIM : EC000441

Ingress Protection : IP68

Height (mm) : 51

Width (mm) : 53

Depth (mm) : 53

Height (inch) : 2.01

Width (inch) : 2.09

Depth (inch) : 2.09

Material : Polyamide

Temperature °C : -20 … 100

Temperature °F : -2 … 212

Ingress Protection (EN 60529): IP68

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

GPA M40

Fibox
7016405_GPA_M40_1_72dpi.jpg

Sample image

Order symbol : GPA M40

Product nr : 7016405

Description : Cable gland (IP 68 - 5 bar), M40x1,5

Remarks : for cable 19-28 mm

EAN : 6418074054890

El. number :

  • Finland : 1721174
  • Denmark : 8213003511
  • Sweden : 1458601
Dimensions : Height Width Depth
mm : 51 53 53
inch : 2.01 2.09 2.09
Materials :
Material : Polyamide
Temperatures :
Temperature °C (continuous) : -20 … 100
Temperature °F (continuous) : -2 … 212
Ratings :
Ingress protection (EN 60529): IP68;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...